??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30100
HELP_VARIABLE
Company
HellermannTyton
Description
SC Galv. Steel Conduit
Bill of material
HellermannTyton 166-30100
Identification
166-30100
Short Description
Metallic conduit 50 metre
Manufacturer type description
SC10
Material
Galvanised steel (GS)
Color
Metal (ML)
Length
50 mm
Package quantity
1.000
Minimum Order Quantity
50.000
Nominal diameter
10 mm
Diameter D
6.8 mm
External diameter D
9.1 mm
Reel Length
50 m
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter D
6.8 mm
Bending Radius BR
25 mm
Weight
110 g/m
Deeplink
Deeplink(de)