??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30602
HELP_VARIABLE
Company
HellermannTyton
Description
SC-FF Fixed Fitting, Int. Thread
Bill of material
HellermannTyton 166-30602
Identification
166-30602
Short Description
Multipart metallic fitting, fixed internal thread
Manufacturer type description
SC25-FF-M25
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Length
30.0 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Nominal diameter
25 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Deeplink
Deeplink(de)
Thread
M25x1.5
Thread length
12.0 mm
Minimum bore size
19.1 mm
Length
30.0 mm
SW main body
29 mm