??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30407
HELP_VARIABLE
Company
HellermannTyton
Description
SC-SM Swivel Fitting, Ext. Thread
Bill of material
HellermannTyton 166-30407
Identification
166-30407
Short Description
Metallic fitting, swivel thread
Manufacturer type description
SC40-SM-M40
Material
Nickel Plated Brass (NPB), Steel, plated (PS)
Color
Metal (ML)
Length
51.2 mm
Package quantity
1.000
Minimum Order Quantity
2.000
Height (H)
48 mm
Nominal diameter
40 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter min.
34.2 mm
Deeplink
Deeplink(de)
Thread
M40x1.5
Thread length
14.0 mm
Minimum bore size
34.2 mm
Length
51.2 mm
SW thread
48 mm
SW main body
48 mm