??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30411
HELP_VARIABLE
Company
HellermannTyton
Description
SC-SM Swivel Fitting, Ext. Thread
Bill of material
HellermannTyton 166-30411
Identification
166-30411
Short Description
Metallic fitting, swivel thread
Manufacturer type description
SC12-SM-PG9
Material
Nickel Plated Brass (NPB), Steel, plated (PS)
Color
Metal (ML)
Length
32.2 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
17 mm
Nominal diameter
12 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
Internal diameter min.
8.5 mm
Deeplink
Deeplink(de)
Thread
PG9
Thread length
8.0 mm
Minimum bore size
8.5 mm
Length
32.2 mm
SW thread
17 mm
SW main body
17 mm