??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-30325
HELP_VARIABLE
Company
HellermannTyton
Description
SSC-FM Stainless Steel Fixed Fitting, Ext. Thread
Bill of material
HellermannTyton 166-30325
Identification
166-30325
Short Description
Metallic fitting, fixed thread
Manufacturer type description
SSC25-FM-M25
Material
Stainless Steel
Color
Metal (ML)
Length
32.5 mm
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
29 mm
Nominal diameter
25 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +600 °C
Internal diameter min.
19.1 mm
Deeplink
Deeplink(de)
Thread
M25x1.5
Thread length
10.0 mm
Minimum bore size
19.1 mm
Length
32.5 mm
SW main body
28.6 mm