??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-50005
HELP_VARIABLE
Company
HellermannTyton
Description
A90FM 90° Elbow, Int. & Ext. Threaded Fitting
Bill of material
HellermannTyton 166-50005
Identification
166-50005
Short Description
90° Brass fitting with external and internal thread, black
Manufacturer type description
A90FM-M40
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
80.4 mm
Width (W)
67.0 mm
Nominal diameter, imperial
Others
Operating temperature
-100 °C to +300 °C
External metric threads
M40
Deeplink
Deeplink(de)
External metric threads
M40x1.5
External thread length
18 mm
Internal metric threads
M40x1.5
Internal thread length
17 mm
Minimum bore size
34.6 mm
Width
67.0 mm
Height
80.4 mm