??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-50902
HELP_VARIABLE
Company
HellermannTyton
Description
CNV converters
Bill of material
HellermannTyton 166-50902
Identification
166-50902
Short Description
Thread converters, reducers and enlargers
Manufacturer type description
CNV-PG9-M16
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
10.000
Operating temperature
-100 °C to +300 °C
External thread
PG9
Internal thread
M16
External metric threads
External PG threads
9
Deeplink
Deeplink(de)
Type
2
Thread length
10 mm
Length
14.0 mm
SW main body
20.0 mm
External diameter max.
22.0 mm