??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-41209
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC-90FMC 90° compression fitting
Bill of material
HellermannTyton 166-41209
Identification
166-41209
Short Description
90° Non-metallic fitting with fixed external thread
Manufacturer type description
PSRSC63-90FMC-M63
Nominal diameter
63 mm
Material
nickel-plated brass, Polyamide
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
1.000
Height (H)
70 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
49 mm
External diameter max.
70 mm
Deeplink
Deeplink(de)
Thread
M63x1.5
Thread length
20 mm
Length
61.8 mm
SW main body II
70 mm
Minimum bore size
49.0 mm
SW main body
72 mm