??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 166-41104
HELP_VARIABLE
Company
HellermannTyton
Description
PSRSC-SMC, swivel compression fitting
Bill of material
HellermannTyton 166-41104
Identification
166-41104
Short Description
Straight metallic fitting with fixed external thread
Manufacturer type description
PSRSC25-SMC-M25
Nominal diameter
25 mm
Material
Nickel Plated Brass (NPB), Polyamide 6 (PA6), Steel, plated (PS)
Color
Metal (ML)
Length
50.7 mm
Package quantity
1.000
Minimum Order Quantity
10.000
Height (H)
35 mm
Nominal diameter, imperial
Others
Operating temperature
-50 °C to +135 °C
Internal diameter min.
18 mm
External diameter max.
35 mm
Deeplink
Deeplink(de)
Thread
M25x1.5
Thread length
12 mm
Length
38.7 mm
SW main body
35 mm
Minimum bore size
18.0 mm
SW thread
29 mm
SW main body
33 mm