??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 184-10158
HELP_VARIABLE
Company
HellermannTyton
Description
HTWD-PN, HTWD-PW
Bill of material
HellermannTyton 184-10158
Identification
184-10158
Manufacturer type description
HTWD-PN-60X60
Version
Cover
Short Description
Wiring Ducts, PVC
Material
Polyvinylchloride (PVC)
Color
Grey (RAL 7035)
Operating temperature
-5 °C to +65 °C
Width (W)
60 mm
Width (W2)
4 mm
Breite W3
6 mm
Height H
60 mm
Length L
2000 mm
Number of content units per order unit
1
Minimum order quantity
24 m
Deeplink
Deeplink