??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 161-46200
HELP_VARIABLE
Company
HellermannTyton
Description
SBPEMC
Bill of material
HellermannTyton 161-46200
Identification
161-46200
Manufacturer type description
SBPEMC9
Short Description
Spiral binding, blue, 30 Meter
Material
Polyethylen (PE);Edelstahl, rostfrei (SS)
Color
Blue (BU)
Diameter D
9.0 mm
Bundle ∅ max.
20 mm
Bundle ∅ min.
10 mm
Length L
30 m
Minimum order quantity
30 m
Operating temperature
-60 °C to +80 °C, +120 °C
Deeplink
Deeplink