??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 169-22291
HELP_VARIABLE
Company
HellermannTyton
Description
IWS-PE Corrugated pipe standard
Bill of material
HellermannTyton 169-22291
Identification
169-22291
Brief description
IWS-PE Corrugated pipe standard
Manufacturer type designation
IWS-PE29
Material
Polyethylene (PE)
Colour
Gray (GY)
Length
25m
Packing quantity
1000
Minimum order quantity
25
Nominal size
29
Inside diameter D
29.3 mm
Outside diameter D
34.1 mm
Roll length
25
Fire protection properties
UL94 HB; FMVSS 302
Operating temperatur
-50 °C to +80 °C
Bending radius
>60