??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
Hellermanntyton 169-22000
HELP_VARIABLE
Company
HellermannTyton
Description
CTCC IWS-Corrugated pipe holder
Bill of material
Hellermanntyton 169-22000
Identification
169-22000
Brief description
CTCC IWS-Corrugated pipe holder
Manufacturer type designation
CTCC-IWS17-MB43
Version
Material
Polyamides 6.6 / impact modified, heat stabilized (PA66 / 6HIRHS)
Colour
Gray (GY)
Length
43.0 mm
Width
43.0 mm
Height
37.0 mm
For hose nominal width
17
Mounting hole
M5
Packing quantity
1000
Minimum order quantity
20
Operating temperatur
-40 °C to +105 °C
Fire protection properties
UL94 HB