??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 404-08022
HELP_VARIABLE
Company
HellermannTyton
Description
Helashrink Serie 400 - Helashrink Serie 400
Bill of material
HellermannTyton 404-08022
Identification
404-08022
Manufacturer Type Description
408-2-B8W2
Version
Short Description
1 to 4 cables Moulded Shape, black
Material
Polyolefin, cross-linked (PO-X)
Colour
Black (BK)
Number of content units per order unit
1.000
Minimum order quantity
1.000
Operating Temperature
-55 °C to +100 °C °C
Adhesive
W2
S nom
22.0 mm
S ± 10% b
22.0 mm
R ± 10% b
24 mm
P ±10% b (P+20%)
95 mm
HW ± 20% b
2.5 mm
JW ± 20% b
2 mm
H max. b
12 mm
H min. a
35 mm
J max. b
3 mm
J min. a
15 mm
Shrink Ratio
up to 3:1
Diameter fully recovered D
9.0 mm
delivery dimensions, internal diameter D
35.0 mm
Deeplink
Deeplink