??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 401-58880
HELP_VARIABLE
Company
HellermannTyton
Description
Helashrink Serie 100 - gerade - Helashrink Serie 100 - gerade
Bill of material
HellermannTyton 401-58880
Identification
401-58880
Manufacturer Type Description
158-42-G
Version
Short Description
Heat Shrinkable Moulded Shape for connector, straight, black
Material
Polyolefin, cross-linked (PO-X)
Colour
Black (BK)
Number of content units per order unit
1.000
Minimum order quantity
1.000
Operating Temperature
-75 °C to +150 °C °C
Adhesive
S nom
38 mm
V ± 10% b
mm
T ± 10% b
mm
H/J min a
mm
JW ± 30% b
1.5 mm
VMAX
3.3
R ± 10% b
52 mm
T ± 20% b
1.7 mm
V ± 20% b
mm
HW ± 20% b
3.2 mm
JW ± 20% b
1.5 mm
H max. b
35 mm
H min. a
60 mm
J max. b
16 mm
J min. a
60 mm
Shrink Ratio
up to 4,5:1
P ±10% b (P+20%)
110 mm
Deeplink
Deeplink