??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 411-36180
HELP_VARIABLE
Company
HellermannTyton
Description
Helashrink Serie 1100 - Rechtwinklig - Helashrink Serie 1100 - Rechtwinklig
Bill of material
HellermannTyton 411-36180
Identification
411-36180
Manufacturer Type Description
1136-1-G
Version
Short Description
Heat Shrinkable Moulded Shape for connector, Right-Angle, black
Material
Polyolefin, cross-linked (PO-X)
Colour
Black (BK)
Number of content units per order unit
1.000
Minimum order quantity
25.000
Operating Temperature
-75 °C to +150 °C °C
S nom
47 mm
M nom
mm
T ± 10% b
1.7 mm
JW ± 30% b
1.1 mm
VMAX
3.3
R ± 10% b
21 mm
T ± 20% b
1.7 mm
P ±10% b (P+20%)
116 mm
HW ± 20% b
1.8 mm
JW ± 20% b
1.1 mm
H max. b
34 mm
H min. a
43.5 mm
J max. b
3.5 mm
J min. a
11.5 mm
Shrink Ratio
up to 3:1
Deeplink
Deeplink