??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 412-04180
HELP_VARIABLE
Company
HellermannTyton
Description
Helashrink Serie 1200 - T-Stück - Helashrink Serie 1200 - T-Stück
Bill of material
HellermannTyton 412-04180
Identification
412-04180
Manufacturer Type Description
1204-1-G
Version
Short Description
Heat Shrinkable Moulded Shape for transition boots, side breakout, black
Material
Polyolefin, cross-linked (PO-X)
Colour
Black (BK)
Number of content units per order unit
1.000
Minimum order quantity
10.000
Operating Temperature
-75 °C to +150 °C °C
M nom
27.0 mm
H/J min a
13.0, 6.5 mm
H/J max b
7.5, 4 mm
K min. a
6.5 MMT
K max. b
4 MMT
S ± 10% b
mm
KW ± 20% b
1 mm
JW ± 30% b
mm
R ± 10% b
33 mm
P ±10% b (P+20%)
56 mm
HW ± 20% b
1.5 mm
JW ± 20% b
1 mm
H max. b
7.5 mm
H min. a
13 mm
HW ± 30%
mm
J max. b
4 mm
J min. a
6.5 mm
Minimum Shrink Temperature
+135 °C
Deeplink
Deeplink