??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 413-01180
HELP_VARIABLE
Company
HellermannTyton
Description
Helashrink Serie 1300 - Y-Stück - Helashrink Serie 1300 - Y-Stück
Bill of material
HellermannTyton 413-01180
Identification
413-01180
Manufacturer Type Description
1301-1-G
Version
Short Description
Heat Shrinkable Moulded Shape for transition boots, 1 to 2 cables, black
Material
Polyolefin, cross-linked (PO-X)
Colour
Black (BK)
Number of content units per order unit
1.000
Minimum order quantity
10.000
Operating Temperature
-75 °C to +150 °C °C
S nom
23 mm
K min. a
7 MMT
K max. b
3.5 MMT
KW ± 20% b
1 mm
JW ± 30% b
1.5 mm
Winkel
45 °
R ± 10% b
23 mm
P ±10% b (P+20%)
50 mm
HW ± 20% b
1.5 mm
JW ± 20% b
1.5 mm
H max. b
7 mm
H min. a
13 mm
HW ± 30%
1.5 mm
J max. b
7 mm
J min. a
13 mm
Minimum Shrink Temperature
+135 °C
S ± 10% b
mm
Dielectric Strength
14 kV/mm according to ASTM D2671
P ±10%=overall length
50.0 mm
P ± 10% b
50.0 mm
Deeplink
Deeplink