??
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
CAD model selection
HellermannTyton 413-11180
HELP_VARIABLE
Company
HellermannTyton
Description
Helashrink Serie 1300 - Y-Stück - Helashrink Serie 1300 - Y-Stück
Bill of material
HellermannTyton 413-11180
Identification
413-11180
Manufacturer Type Description
1311-1-G
Version
Short Description
Heat Shrinkable Moulded Shape for transition boots, 1 to 2 cables, black
Material
Polyolefin, cross-linked (PO-X)
Colour
Black (BK)
Number of content units per order unit
1.000
Minimum order quantity
10.000
Operating Temperature
-75 °C to +150 °C °C
S nom
mm
K min. a
20.3 MMT
K max. b
10.2 MMT
KW ± 20% b
1.8 mm
JW ± 30% b
2.5 mm
Winkel
30 °
R ± 10% b
31.8 mm
P ±10% b (P+20%)
82.6 mm
HW ± 20% b
2.5 mm
JW ± 20% b
2.5 mm
H max. b
15.2 mm
H min. a
30.4 mm
HW ± 30%
2.5 mm
J max. b
15.2 mm
J min. a
30.4 mm
Minimum Shrink Temperature
+200 °C
S ± 10% b
50.8 mm
Dielectric Strength
14 kV/mm according to ASTM D2671
P ±10%=overall length
82.6 mm
P ± 10% b
83.0 mm
Deeplink
Deeplink