??
Previews - 3D
Download CAD models
CAD model selection
HellermannTyton 403-06180
HELP_VARIABLE
Company
HellermannTyton
Description
Helashrink Serie 300 - 3-Finger Formteil - Helashrink Serie 300 - 3-Finger Formteil
Bill of material
HellermannTyton 403-06180
Identification
403-06180
Manufacturer Type Description
306-1-G
Version
Short Description
Heat Shrinkable Moulded Shape for transition boots, 1 to 3 cables, black
Material
Polyolefin, cross-linked (PO-X)
Colour
Black (BK)
Number of content units per order unit
1.000
Minimum order quantity
1.000
Operating Temperature
-75 °C to +150 °C °C
T ± 10% b
mm
K min. a
MMT
K max. b
MMT
S ± 10% b
25 mm
JW ± 30% b
1.0 mm
R ± 10% b
21 mm
W ± 20%
mm
J/K/L min. a
6.5 mm
J/K/L max. b
3.5 mm
P ±10% b (P+20%)
46 mm
HW ± 20% b
mm
H max. b
6.5 mm
H min. a
13 mm
J max. b
3.5 mm
J min. a
6.5 mm
Minimum Shrink Temperature
+135 °C
HW ± 30%
1.5 mm
Deeplink
Deeplink